??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22120.1182 Index Plunger
HELP_VARIABLE
Company
Halder
Description
EH 22120. - Index Plungers with hexagon collar and locking, stainless steel A4 / with knob of thermoplastic
Bill of material
22120.1182 Index Plunger
BESTNR
Ref. No.
22120.1182
POS
Position
D1
-0,02/-0,05
12 mm
D2
M20x1,5
L2
min.
15 mm
D3
33 mm
L1
71.5 mm
L3
33 mm
L4
10 mm
FEDERDRUCK
Spring load ≈ Initial
9.0
FEDERDRUCK2
Spring load ≈ End
32 N
TEMPMIN
Temperature min
-30 °C
TEMPMAX
Temperature max
80 °C
G
Weight
141.4 g
Embedded user actions